Switzerland English
CytroPac – The compact revolution for hydraulic power units

CytroPac

The compact revolution for hydraulic power units.

Completely equipped and integrated. CytroPac provides maximum power in the smallest space with everything you need for fast installation. Simply connect power, fluid and interface and go. A small revolution!

CytroPac
Completely equipped and integrated

Including an economical Sytronix drive, completely wired frequency converter and Industry 4.0 compatibility. With powerful up to 4 KW and pressure of 240 bar in 50 percent less installation space. Furthermore, CytroPac also complies with the EU Ecodesign Directive 2009/125/EC. Simply connect power, fluid and interface and go.

Simplify your design with the compact hydraulic power unit CytroPac from Rexroth

Simplify Your Design

  • No additional cooling device necessary
  • Simple wiring reduces the space required in the control cabinet, in best case cabinet free
  • Reduced tank size due to optimized design for efficient degassing
  • The space-saving heat pipe system ensures optimal cooling

Streamline your installation with the compact hydraulic power unit CytroPac from Rexroth

Streamline Your Installation

  • Integrated frequency converter with Multi-Ethernet connectivity (e.g. Sercos, EtherCAT, EtherNet/IP, PROFINET RT, VARAN)
  • Plug & produce: Preassembled and tested
  • Parameter setting via web interface or Ethernet
  • Personnel needs no deep insight into the physics of hydraulics

Minimize your downtime with the compact hydraulic power unit CytroPac from Rexroth

Minimize Your Downtime

  • Integrated sensors collect operation data of components and fluid
  • Supply operation data for intelligent analysis of the data and to detect wear before it causes a standstill
  • Higher uptime due to condition monitoring and predictive maintenance

Maximize your productivity with the compact hydraulic power unit CytroPac from Rexroth

Maximize Your Productivity

  • Variable speed pump saves up to 80 per cent of energy
  • The frequency converter additionally serves as a sensor node and transmits all measured data to the machine control in real time
  • Low-noise operation
  • Access via Ethernet or web interface to change parameters
  • Operated via machine controls, no hydraulics know-how necessary

Our Product

Videos

CytroPac - The compact revolution for hydraulic power units: completely equipped and integrated

Efficient and simple: How wizards speed up the commissioning of compact power units

The ExpertTalk: More Sustainability and Connectivity with small Power Units

Success Story Champalle: Electrohydraulic know-how for challenging environments

Success Story Zuse Hueller Hille: Power for Future